IESNA:LM-63-2002
[TEST]P953325
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-930-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32762
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4536.5 5125.6 5712.4 6208.9 6588.1 6818.3 6987.5 7163.6 7330.6 7522.4
7757.2 8009.9 8323.7 8666.7 9095.5 9707.2 10551.3 11693.3 13201 15130.7
17629.1 20624.1 23400.2 25011.6 24704.7 22339.4 17956.4 13027.2 8359.8 5942.6
4100.9 2570.7 1430.9 311.5 0 0 0
4536.5 5037.5 5570.2 6003.5 6326.3 6538.4 6685.1 6845.4 7014.6 7188.4
7407.3 7669.1 7973.8 8312.4 8718.6 9251.3 9966.7 10912.4 12122.1 13803.6
15995.1 18098.6 19130 18775.6 17532.1 15446.6 12160.5 8228.9 4444 2624.8
1446.7 647.7 250.5 31.6 0 0 0
4536.5 4985.6 5398.6 5701.1 5929 6066.7 6163.8 6290.1 6400.7 6506.8
6655.8 6854.4 7089.1 7314.8 7556.3 7852 8199.5 8617.1 9129.4 9641.7
9797.5 9282.9 7980.6 6452.6 4750.9 3297.4 2329.2 1681.4 1180.4 848.6
573.3 343.1 191.8 85.8 15.8 0 0
4536.5 4857 5163.9 5389.6 5520.5 5588.2 5635.6 5655.9 5642.4 5590.5
5513.8 5473.1 5428 5319.7 5082.7 4744.1 4392 4055.8 3766.9 3570.5
3471.2 3380.9 3256.8 3046.9 2886.7 2762.5 2378.8 1927.4 1272.9 891.5
636.5 442.4 293.4 126.4 18.1 0 0
4536.5 4728.3 4949.5 5116.5 5206.8 5229.4 5177.5 5037.5 4811.8 4518.4
4202.5 3947.4 3780.4 3678.8 3597.6 3478 3306.4 3141.7 3013 2945.3
2945.3 2963.4 2967.9 2949.8 2816.7 2523.3 2211.8 2004.2 1688.2 1356.4
984 645.5 352.1 137.7 9 0 0
4536.5 4624.5 4730.6 4852.5 4940.5 4931.5 4811.8 4579.4 4297.3 4033.2
3814.3 3658.5 3568.3 3500.5 3421.6 3299.7 3128.1 2920.5 2717.4 2557.1
2471.4 2482.7 2552.6 2600 2582 2503 2331.4 2053.8 1744.6 1453.5
1180.4 927.6 674.8 392.7 169.3 0 0
4536.5 4484.6 4518.4 4604.2 4699 4744.1 4674.2 4520.7 4349.2 4195.7
4040 3863.9 3681.1 3502.8 3329 3146.2 2945.3 2733.2 2532.3 2367.6
2220.8 2096.7 1990.6 1922.9 1902.6 1895.8 1859.7 1778.5 1638.6 1442.2
1112.7 762.9 422.1 223.4 81.3 0 0
4536.5 4392 4308.5 4326.6 4464.3 4640.3 4778 4789.3 4692.2 4538.7
4360.4 4148.3 3902.3 3642.7 3396.7 3162 2938.6 2721.9 2527.8 2376.6
2266 2193.8 2135.1 2062.9 1952.3 1778.5 1597.9 1467 1349.7 1218.8
1047.2 810.2 521.4 302.4 99.3 0 0
4536.5 4281.5 4087.4 4058 4193.4 4534.2 4899.9 5071.4 5019.5 4825.4
4592.9 4355.9 4105.4 3827.8 3550.2 3279.4 3024.3 2789.6 2584.2 2426.2
2306.6 2223.1 2189.3 2166.7 2117 2008.7 1877.8 1728.8 1577.6 1401.6
1187.2 925.4 681.6 428.8 139.9 0 0
4536.5 4175.4 3884.2 3739.8 3809.7 4152.8 4656.1 5060.1 5157.2 4987.9
4705.8 4434.9 4184.4 3922.6 3663 3403.5 3146.2 2895.7 2676.8 2509.7
2369.8 2277.3 2209.6 2180.2 2137.3 2058.3 1945.5 1819.1 1681.4 1528
1315.8 1045 767.4 422.1 130.9 4.5 0
4536.5 4080.6 3760.1 3570.5 3597.6 3904.5 4369.5 4775.7 5003.7 4940.5
4703.5 4434.9 4184.4 3936.1 3692.4 3448.6 3195.9 2947.6 2730.9 2548.1
2392.4 2286.3 2207.3 2159.9 2110.3 2020 1886.8 1742.4 1597.9 1428.7
1218.8 943.4 686.1 365.6 99.3 0 0
4536.5 4062.5 3681.1 3417 3367.4 3570.5 3933.9 4349.2 4624.5 4651.6
4504.9 4276.9 4051.2 3841.3 3633.7 3410.3 3175.5 2938.6 2719.6 2532.3
2372.1 2257 2157.7 2067.4 1959 1798.8 1575.4 1315.8 1072.1 871.2
672.6 449.1 273.1 137.7 11.3 0 0
4536.5 3951.9 3482.5 3112.3 2929.5 2938.6 3053.7 3209.4 3333.5 3399
3399 3317.7 3213.9 3103.3 2981.4 2852.8 2726.4 2588.7 2424 2254.7
2092.2 1907.1 1715.3 1548.3 1379 1151 925.4 760.6 629.7 501
367.9 228 106.1 29.3 0 0 0
4536.5 3870.7 3331.3 2882.1 2604.5 2484.9 2446.5 2442 2428.5 2408.2
2365.3 2284 2187 2071.9 1936.5 1825.9 1717.5 1634 1579.9 1557.3
1528 1464.8 1363.2 1234.6 1081.1 920.8 771.9 641 516.8 404
288.9 162.5 70 11.3 0 0 0
4536.5 3830.1 3229.7 2739.9 2417.2 2257 2173.5 2101.2 2020 1929.7
1848.4 1783 1708.5 1647.6 1575.4 1503.1 1426.4 1327.1 1216.5 1124
1029.2 943.4 868.9 810.2 744.8 663.5 573.3 483 385.9 295.7
200.9 126.4 60.9 2.3 0 0 0
4536.5 3796.2 3168.8 2665.5 2326.9 2146.4 2035.8 1929.7 1828.1 1726.6
1629.5 1546 1467 1388 1315.8 1245.8 1171.4 1094.6 1022.4 945.7
873.4 810.2 753.8 692.9 620.7 557.5 485.2 404 311.5 230.2
167 99.3 33.9 0 0 0 0
4536.5 3827.8 3189.1 2676.8 2311.1 2099 1956.8 1848.4 1755.9 1665.6
1575.4 1489.6 1401.6 1322.6 1250.4 1178.1 1103.7 1022.4 941.2 857.6
785.4 724.5 672.6 627.4 582.3 532.6 464.9 390.5 325 268.6
207.6 142.2 51.9 0 0 0 0
4536.5 3845.9 3211.7 2692.6 2302.1 2044.8 1893.6 1796.5 1710.8 1620.5
1534.7 1449 1372.2 1300 1232.3 1160.1 1087.9 1006.6 925.4 844.1
771.9 720 677.1 641 598.1 539.4 460.4 395 345.3 293.4
230.2 153.5 60.9 18.1 0 0 0
4536.5 3845.9 3236.5 2712.9 2295.3 2001.9 1841.7 1749.1 1663.4 1577.6
1482.8 1401.6 1331.6 1254.9 1180.4 1105.9 1029.2 952.4 875.7 803.5
744.8 706.4 670.3 631.9 573.3 492 392.7 345.3 295.7 241.5
176 92.5 38.4 9 0 0 0
4536.5 3922.6 3333.5 2807.7 2351.8 2011 1830.4 1733.3 1647.6 1575.4
1491.9 1412.9 1336.1 1261.6 1184.9 1110.4 1033.7 959.2 889.2 826
774.1 733.5 692.9 643.2 571 455.9 343.1 295.7 248.3 196.4
139.9 81.3 42.9 18.1 4.5 0 0
4536.5 3967.7 3399 2873.1 2401.4 2042.5 1841.7 1735.6 1652.1 1575.4
1496.4 1419.6 1345.1 1270.7 1198.4 1126.2 1051.7 979.5 911.8 850.9
799 756.1 710.9 654.5 575.5 455.9 338.5 291.1 241.5 191.8
133.2 79 45.1 22.6 11.3 0 0
4536.5 3985.8 3441.9 2929.5 2446.5 2099 1850.7 1746.9 1654.4 1588.9
1514.4 1439.9 1367.7 1295.5 1225.5 1157.8 1085.6 1013.4 945.7 878
823.8 778.7 731.3 679.3 582.3 462.7 358.9 313.7 261.8 209.9
149 90.3 54.2 33.9 20.3 9 0
4536.5 4112.2 3638.2 3148.5 2663.2 2236.6 1936.5 1769.5 1679.2 1607
1541.5 1473.8 1406.1 1338.4 1268.4 1198.4 1128.5 1056.3 990.8 927.6
871.2 819.3 767.4 708.7 636.5 543.9 428.8 365.6 311.5 257.3
196.4 124.1 76.7 49.7 36.1 18.1 0
4536.5 4207 3816.5 3380.9 2916 2473.6 2103.5 1825.9 1688.2 1607
1541.5 1476.1 1410.6 1342.9 1275.2 1203 1126.2 1056.3 988.5 925.4
873.4 819.3 762.9 699.7 629.7 553 464.9 390.5 336.3 282.1
225.7 162.5 83.5 49.7 31.6 15.8 0
4536.5 4297.3 4024.2 3678.8 3292.9 2868.6 2453.3 2053.8 1751.4 1622.8
1546 1476.1 1410.6 1342.9 1270.7 1200.7 1126.2 1051.7 979.5 902.8
830.6 762.9 699.7 641 591.3 532.6 460.4 383.7 311.5 255
205.4 153.5 85.8 38.4 20.3 6.8 0
4536.5 4441.7 4310.8 4109.9 3784.9 3412.5 3040.1 2661 2168.9 1774
1586.6 1498.6 1426.4 1356.4 1288.7 1218.8 1146.5 1074.3 999.8 920.8
846.4 771.9 704.2 641 580 516.8 449.1 383.7 311.5 237
182.8 128.6 81.3 42.9 20.3 9 0
4536.5 4590.7 4617.7 4590.7 4434.9 4191.2 3902.3 3581.8 3171 2640.6
2092.2 1685.9 1491.9 1403.8 1338.4 1275.2 1207.5 1148.8 1092.4 1024.7
957 873.4 789.9 713.2 652.3 593.6 652.3 683.9 516.8 413
273.1 200.9 115.1 56.4 27.1 13.5 0
4536.5 4737.4 4933.7 5094 5157.2 5107.5 4947.3 4737.4 4541 4306.3
3947.4 3459.9 2888.9 2306.6 1834.9 1584.4 1512.2 1458 1363.2 1277.4
1212 1153.3 1069.8 1008.9 1063 1103.7 929.9 706.4 428.8 320.5
239.2 173.8 117.4 67.7 33.9 11.3 0
4536.5 4886.3 5254.2 5597.3 5852.3 5999 6008 5924.5 5845.5 5820.7
5804.9 5737.2 5604 5437 5224.9 4978.9 4669.6 4374 4270.2 4658.4
5500.2 6301.4 6421 5565.7 3927.1 2326.9 1374.5 864.4 598.1 437.9
331.8 239.2 162.5 92.5 36.1 9 0
4536.5 5030.8 5547.6 6059.9 6488.8 6764.1 6895 6940.2 6985.3 7064.3
7186.2 7344.1 7533.7 7707.5 7881.3 8012.2 8219.8 8592.2 9287.4 10424.9
11900.9 13501.1 15062.9 16263.7 16403.6 15277.4 13115.2 10246.6 7154.6 4471
2597.8 1546 880.2 331.8 101.6 4.5 0
4536.5 5082.7 5680.8 6274.3 6766.4 7091.4 7253.9 7323.8 7389.3 7479.6
7603.7 7752.7 7946.8 8143.1 8355.3 8644.2 9059.4 9664.3 10558.1 11797.1
13442.5 15613.6 18574.8 22249.1 24618.9 24045.6 22287.5 19868 17256.7 14778.6
12244 9447.6 6466.2 3800.7 1541.5 388.2 0
4536.5 5121 5771 6448.1 6985.3 7337.4 7511.2 7563.1 7590.2 7603.7
7637.6 7682.7 7741.4 7766.2 7845.2 8021.2 8330.4 8822.5 9619.2 10790.5
12368.1 14568.7 17879.6 22745.6 29216.3 31274.7 29613.6 27643.2 25463 23192.5
19843.2 15505.3 10806.3 6579 2597.8 830.6 0
4536.5 5206.8 5974.2 6757.3 7405.1 7797.8 7910.6 7840.7 7673.7 7432.2
7165.8 6910.8 6658 6423.3 6308.2 6445.9 7046.2 8111.5 9400.2 10607.7
11752 13085.9 14909.5 17538.8 22574.1 28604.7 27374.7 24451.9 22533.5 21219.9
19348.9 16642.8 13002.3 9050.4 3538.9 582.3 0
4536.5 5251.9 6184.1 7037.2 7718.8 8050.6 8043.8 7757.2 7303.5 6825
6371.4 5992.2 5698.8 5527.3 5696.6 6538.4 7971.6 9723 11571.4 13519.2
15649.8 17678.8 19615.2 21860.9 25180.9 29419.5 30243.3 28058.5 25607.5 23095.5
20111.8 16105.7 11361.5 5500.2 2153.1 241.5 0
4536.5 5321.9 6229.2 7127.5 7822.6 8156.7 8014.5 7508.9 6870.2 6357.9
5901.9 5538.6 5279 5220.3 5710.1 7007.9 8935.3 11357 14343 17972.2
21951.2 26043.1 30132.7 33809.3 37986.9 41828.2 42801 41042.8 37691.2 33220.2
27340.8 19245.1 12490 6906.3 3331.3 385.9 0
4536.5 5326.4 6240.5 7127.5 7800.1 8098 7953.5 7461.5 6827.3 6258.5
5802.6 5446 5211.3 5245.2 5926.8 7457 9664.3 12557.7 16234.3 20418.7
24684.4 28859.7 33059.9 37388.8 42284.1 45843.4 46044.2 43236.6 38343.5 31870.5
25104.2 18647 12185.3 7089.1 2809.9 354.3 0
4536.5 5326.4 6217.9 7073.3 7689.5 7971.6 7937.7 7619.5 7129.7 6592.6
6114.1 5757.5 5511.5 5491.2 6028.3 7373.5 9346.1 11704.6 14460.3 17516.3
20569.9 23637.1 26584.7 29545.9 33603.9 37580.6 38643.7 36664.3 33299.2 28918.4
24027.6 18624.4 14027 8353 3171 279.9 0
4536.5 5265.5 6096 6874.7 7438.9 7727.8 7820.4 7768.5 7554 7231.3
6872.4 6527.1 6229.2 6069 6217.9 6946.9 8271.8 9980.3 11801.6 13489.8
15119.4 16550.3 17899.9 19786.8 23375.3 26979.7 26514.8 23454.3 20628.6 18130.2
15011 11280.3 7567.6 3681.1 1033.7 126.4 0
4536.5 5263.2 6005.8 6689.6 7183.9 7459.3 7617.2 7718.8 7770.7 7786.5
7759.4 7682.7 7587.9 7484.1 7468.3 7651.1 8210.8 9190.3 10562.6 12124.4
13914.2 16135 19069.1 22878.8 26882.6 27636.5 23443 18116.6 13325.1 9702.7
7615 5563.4 4035.4 2374.3 661.3 27.1 0
4536.5 5139.1 5764.3 6339.8 6759.6 7012.4 7199.7 7362.2 7513.4 7705.3
7912.9 8120.5 8384.6 8637.4 8980.4 9492.8 10230.8 11284.8 12880.5 15056.2
17714.9 20800.1 24465.4 28564.1 30033.4 27868.9 22752.4 17073.9 11530.8 8316.9
6017.1 4015.1 2417.2 557.5 13.5 0 0
4536.5 5125.6 5712.4 6208.9 6588.1 6818.3 6987.5 7163.6 7330.6 7522.4
7757.2 8009.9 8323.7 8666.7 9095.5 9707.2 10551.3 11693.3 13201 15130.7
17629.1 20624.1 23400.2 25011.6 24704.7 22339.4 17956.4 13027.2 8359.8 5942.6
4100.9 2570.7 1430.9 311.5 0 0 0
